IESNA:LM-63-2002
[TEST]P1335914
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R40B2750DE010 E3A451MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 5000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]115
TILT=NONE
1 -1 1 55 15 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
5.9 6.1 6.5 7 7.8 9.5 12.6 18 32.3 66.6
120.2 182 247.8 274.3 298.7 319.7 337.5 352.7 363 368.6
371.4 372.2 371.6 370.6 369.6 369.6 369 367.8 365.6 361.2
353.6 339.6 328.7 321.4 312.2 293 276.2 258 235.1 207.2
180.3 159.6 142.4 82.5 24.6 0.7 0.4 0.3 0.3 0.2
0.2 0.1 0.1 0 0
5.9 6.1 6.5 7 7.8 9.3 12.4 17.3 31.9 62.2
113.2 174.9 241.7 266.6 289.9 309.4 328.7 344.7 356 361.8
365.5 367.2 367.3 367.2 365.9 365.4 365.1 363.7 361.9 358.3
351.6 338.1 327 318.6 308.1 291.5 274 253.7 231.3 203.7
176.4 154.3 138 81.3 21.4 0.7 0.3 0.3 0.2 0.2
0.2 0.1 0.1 0 0
5.9 6.1 6.5 7 7.7 9.2 11.9 16.7 28.1 56
99.8 154.1 215.3 238 260.3 280.9 298 314.4 328.6 337.9
344.7 349 351.4 353.1 353.8 353.9 354.4 354.3 353.4 350.8
346.5 335.1 321 309.1 296.2 279.8 258 239.5 216.1 192
163 137 120.1 65.2 16.7 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.9 6.1 6.5 7 7.6 9 11.3 15.6 25.1 45.8
80.3 127.2 178.1 198.3 217.8 236.1 254.6 268.7 283 294.9
304.5 311.4 317.7 322 325 326.9 328.1 328.2 327.5 325
319.4 310.4 295.3 277.8 262 245.1 221.7 201.9 180.8 154.8
129.9 109.1 90.8 46.8 9.9 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.9 6.1 6.4 6.9 7.5 8.7 10.7 14 20.4 35.7
59.2 92.8 130.9 148.7 163.2 179.1 193.3 207.1 218.7 230.1
238 245.8 251.7 256.4 259.7 261.3 261.7 261 258.7 255.4
248.9 240.7 228.9 211.6 195.9 180.2 163.1 143 124.5 105.3
85 66.5 52.2 24.6 6.3 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.9 6.1 6.4 6.8 7.3 8.2 9.8 12.6 17 26.3
41.9 63.3 88.6 99.1 110.4 120.9 131.1 140.9 149.2 157.5
163.4 169.3 173.9 176.9 178.4 178.5 177.5 175.2 171.8 166.9
160.7 153.2 143.7 131.1 118.4 106.2 92.7 80.3 67.6 55.2
43.8 33.3 24.5 11.4 3.8 0.7 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.9 6.1 6.4 6.7 7.2 7.8 9.1 11 13.8 19.1
27.7 39.5 52.9 58.3 64.2 70.3 76.4 81.8 86.5 90.7
94.4 97.1 99 99.7 99.6 98.3 96.3 93 89.1 84.5
79.5 74.1 68.2 61.8 54.8 47.6 40.2 33.2 27.8 22.6
18.9 15 11.1 5.5 2 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.9 6.1 6.3 6.7 7 7.5 8.3 9.6 11.5 14.5
18.9 25 31.3 33.9 36.2 38.4 40.7 42.8 44.7 46.2
47.3 47.9 48.2 47.7 46.9 45.3 43.6 41.4 39.2 36.6
33.9 30.8 27.8 24.7 21.7 19.1 16.9 14.6 11.9 9.6
7.8 6.2 4.8 2.2 0.7 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.9 6.1 6.3 6.5 6.7 6.8 7.1 7.5 8.1 8.8
9.7 11 12.4 12.9 13.3 13.6 13.8 13.8 13.8 13.7
13.6 13.3 13 12.6 11.9 11.1 10.1 9.3 8.3 7.6
6.9 6.1 5.3 4.4 3.9 3.4 2.9 2.3 1.8 1.4
1.1 0.7 0.4 0.2 0.1 0.1 0.1 0.2 0.2 0.2
0.1 0.1 0.1 0.1 0
5.9 6 6.1 6 5.9 5.7 5.4 5.1 4.8 4.3
3.9 3.5 3.1 3 2.7 2.5 2.4 2.2 2 1.9
1.7 1.6 1.4 1.2 1.1 1 0.8 0.6 0.5 0.4
0.4 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.9 5.9 5.8 5.6 5.3 5 4.4 4 3.6 3.2
2.7 2.4 2.1 2 1.9 1.8 1.7 1.7 1.6 1.5
1.5 1.4 1.4 1.3 1.3 1.2 1.2 1.2 1.1 1.1
1.1 1.1 1 1 1 1 1 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.7 0.7 0.6 0.5 0.5 0.5
0.4 0.4 0.4 0.3 0
5.9 5.7 5.5 5.2 4.9 4.4 4.1 3.7 3.4 3.2
2.9 2.6 2.4 2.4 2.3 2.3 2.2 2.2 2.1 2.1
2 2 2 1.9 1.9 1.9 1.9 1.8 1.8 1.8
1.8 1.8 1.7 1.7 1.7 1.7 1.6 1.6 1.6 1.6
1.6 1.6 1.6 1.5 1.4 1.4 1.3 1.1 1 0.8
0.7 0.5 0.4 0.3 0
5.9 5.6 5.3 5 4.8 4.4 4.1 3.8 3.6 3.4
3.2 3.1 3 2.9 2.7 2.7 2.7 2.7 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.5 2.5 2.5 2.5 2.5
2.5 2.5 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4
2.3 2.3 2.3 2.3 2.1 2 1.9 1.8 1.6 1.4
1.2 0.8 0.6 0.3 0
5.9 5.5 5.3 5 4.8 4.4 4.2 4 3.8 3.7
3.6 3.4 3.3 3.3 3.3 3.3 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.1
3.1 3.1 3.1 3 3 2.7 2.6 2.4 2.2 2
1.7 1.4 1 0.5 0
5.9 5.5 5.2 5 4.6 4.4 4.2 4.1 3.9 3.8
3.7 3.6 3.5 3.5 3.4 3.4 3.4 3.4 3.4 3.4
3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4
3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.3 3.3
3.3 3.3 3.3 3.2 3.1 3 2.9 2.6 2.4 2.1
1.9 1.5 1.1 0.5 0
